CHEXTER

chexter_grp_shadow
mueller-logo-tagline
chexter_open_close

Choose CHEXTER

This self-actuating check valve responds automatically to changes in pressure and flow within a system. Its slim, face-to-face dimension saves space by allowing the valve to fit in close piping arrangements.

CHEXTER adapts to all flow conditions and closes prior to reverse flow in the system, thereby preventing water hammer. The eccentric mounting and contoured design yield flow coefficients much higher than most check valves, and the only moving part is a disc that opens at very low differential pressure. Choose from a variety of seating options with interchangeable and field-replaceable parts.

Have a question or two?

Visit our Customer Support page to find the answers you're looking for.

Customer Support 

Fits Your Application

oil_gas1

Industrial and Marine

CHEXTER meets rigid requirements in all kinds of industrial and marine piping systems. Typical uses are on oxygen systems, boiler feed lines, water filtration, centrifugal pump and compressor systems, loading dock lines, ship air conditioning systems, as well as other gas and liquid applications. CHEXTER is approved for use by the U.S. Navy, the U.S. Coast guard, U.S. Air force, and N.A.S.A.

utlities_pipelines

Utilities

Use on gas and liquid pipelines from the well to city distribution systems. CHEXTER meets all utility industry requirements for performance, giving water, gas, and compressed air lines positive backflow protection.

Process_Indust

Process Industries

CHEXTER check valves effectively handle corrosive flows in all types of process plants including refineries, chemical and petrochemical, textile, paint, plastics, food processing, paper and pulp, as well as mining and explosives. A broad combination of metal trims allows quick selection of the right valve for the application.

Why Choose CHEXTER™?

chexter_inline_snug

Fits Snugly Between Line Flanges

Available complete with companion flanges, studs, nuts, and gaskets fully assembled as a unit.

chexter_exploded_drawing

Non-slam Sealing Prevents Reverse Flow

  • Raised face and flat face valves in 2–36"
  • Ring type joint face valves in 2–24"
  • Many types of metals and trims available
  • Replaceable seal ring
  • Slim body design
  • Silent operation
  • Low pressure drop
  • Horizontal or vertical up-flow services
  • Lightweight, easy to install
  • For gases and liquids