HF scientific Software Updates
Outdated software on your critical instrumentation can be a major hassle with potentially serious ramifications. However, keeping the software updated on your HF scientific instrument has never been easier.
Updating Your Software is Easy:
Download the software update for your instrument to a flash drive
Plug the flash drive into your instrument to upload the new file
Enjoy proactively updated, optimally performing instrumentation in your facility
Have a question or two?
Contact our customer support team
1-888-203-7248
Find a Sales RepresentativeMCX Software Update
Version: 0.53
Date: 12/6/23
Improvements include:
- Increased lower/upper limits of offset setting to +/- 1.0.
- Updated default reaction time to 6 minutes.
- Implemented temperature-based reaction control, default first temperature threshold set to 14° C, and default second threshold set to 11° C.
- Set default heater temperature to 35° C.
- Implemented M2 adjust 1 ppm screen.
- Added Modbus input register 30025 for error codes and input register 30026 for warning codes.
Software Update Notification Sign-Up
Fill out the form below to receive efficient and proactive email notifications from HF announcing new software releases as soon as they are available.