Piping Blueline FRPP

Chemical Waste Piping - Blueline Polypropylene Pipe

  • Available in Schedule 40 and 80 thickness
  • Certified to UPC and CAN/CSA B181.3 requirements
  • Fire retardant, rigid thermoplastic with good strength and aging properties
  • IAPMO certified operating temp of 220 degrees F
  • Provides an easy transition to Plenum Plus PVDF for return air plenums
  • Comes in 10-foot lengths and five diameters

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA