Dead Level BK
Pre-Sloped Polypropylene Trench Drain System with Ductile Iron Frame and Brickslot Grate
Watts Dead Level® BK Pre-Sloped Trench Drain System is durably constructed with 6" wide x 48" long (standard) ductile iron frame and UV stabilized talc-filled polypropylene channels with integral 4" no hub bottom or end outlet. The system must be frame-anchored with heavy gauge stainless steel grating and installed in accordance with manufacturer's instructions; includes frame connectors and grate lockdowns. Available options include 6"x24"x24" catch basin (-B6), 6"x24"x24" catch basin with trash basket (-B6T), and removable 6"x12" brickslot access cover (-AC).
Features
- Incorporates patented, pre-sloped channel design ensuring structural stability
- Provides surface drainage through vertical stainless steel slot
- Aligns flanged channels perfectly, no skewed or loose joints
- Accelerates installation time with incremental trench drain units that eliminate field cutting
- Presents optional access cover in modular units to match flexible sizing of trench drain
- Allows fill of custom material in the top recesses of access cover
- Assures ease of cleaning for routine maintenance or periodic event when access cover is installed
- Maintains aesthetics in stone, pavers, or brickwork areas
Literature
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |