Dead Level P
Pre-Sloped Polypropylene Trench Drain System with Polypropylene Frame
Watts Dead Level® P Pre-Sloped Trench Drain System with 6"(152) wide x 48"(1219) long (standard) UV stabilized glass-filled polypropylene frame, UV stabilized talc-filled polypropylene channels with integral 4"(102) no hub bottom outlet(s). System shall be frame-anchored, with (specify) grating to suit DIN Class (specify) load rating. System to include frame connectors, grate lockdowns, and construction covers. Installation to be performed in accordance with manufacturer's installation instructions.
Features
- Polypropylene frame for light/moderate commercial traffic
- Patented labor saving pre-sloped system
- Flanged channels perfectly align, no skewed or loose joints
- Gratings for all commercial applications
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |