CRS-Monitor

Part of the Connected Roof System Series

Ordering Code: 8200874

UPC: 098268285215

Lead Free: Not In Scope

Monitor, Connected Roof System, 915MHZ Wireless Connection, Water Level and Temperature Data Transmitter, One per Roof Drain

  • FCC tested and certified
  • Water level and temperature measurements
  • IP68 rated, resistant to dust, dirt, and water submersion
  • Up to 10 years of battery lifetime
Specifications
Application Monitor for Connected Roof System
Brand Watts
Lead Free Not In Scope