FP-FBF-WiFi/BMS/IMS-FZ
This freeze sensor connection kit includes sensor in mounting clip, standalone sensor, activation module, wire nuts (2), mounting hardware, power adapter, and Quick Start Guide. Use this kit to signal facility personnel when temperature nears and reaches the freezing point. Available for Wi-Fi networks, building management systems (BMS), and irrigation management systems (IMS). For use with FEBCO series 765, 850 Small, LF850 Small 1/2 to 2 inch sizes and additional cold-vulnerable, water-carrying equipment.
Features
- Includes freeze sensor in mounting clip, standalone sensor, activation module, wire nuts (2), mounting hardware, power adapter, and Quick Start Guide
- For use with series 765 sizes 1/2 to 2 IN
- For use with series 850 Small, LF850 Small sizes 1/2 to 2 IN
- For Wi-Fi networks, building management systems (BMS), and irrigation management systems (IMS)
- For use with additional cold-vulnerable, water-carrying equipment
- Detects potential freeze conditions
- Provides continuous monitoring
- Includes tekmar Outdoor Sensor 070
Specifications | |
---|---|
Brand | FEBCO |
Communication Type | Wi-Fi/BMS/IMS |
EAN | 098268600681 |
Kit Contents | Freeze Sensor in Mounting Clip, Standalone Sensor, Activation Module, Wire Nuts (2), Mounting Hardware, Power Adapter, and Quick Start Guide |
Lead Free | NO |
Part Number | 88009516 |
Series | SentryPlus Alert Technology |