RK-BF-Sensors

Part of the SentryPlus Alert Technology Series

Ordering Code: 88003068

UPC: 098268311303

Lead Free: NO

Pressure Sensor Module Replacement Kit, 3 Pressure Sensor Modules

  • Includes three pressure sensor modules
  • Easy module installation on compatible test cocks following valve assembly depressurization by qualified technician
  • Simultaneous replacement of all modules ensures calibration for data collection
  • Durable MEMS-based pressure sensors are capable of over 400 psi
  • Sensor modules accept proprietary IP44-rated connector eliminating the need for direct wiring
Specifications
Brand Watts
Communication Type BMS
EAN 098268311303
Kit Contents Pressure Sensor Modules (3)
Lead Free NO
Part Number 88003068
Series SentryPlus Alert Technology