SURE CHECK Valves
Used in a variety of liquid and gas applications to prevent flow reversal and associated surge and water hammer, these check valves are designed for vertical and horizontal flow applications. They are available in a range of configurations and sizes, including compact dimensions for limited spaces -- as well as multiple pressure classes and material construction. Integrated elastomer seats allow complete sealing.
Have a question or two?
Visit our Customer Support page to find the answers you're looking for.
Customer Support