Reservoir Valve
Reservoir Valve
Series Reservoir Valve is a high flow rate valve for controlling water flow into large tanks or maintaining a single water level within a tank or reservoir. Includes equilibrium valve, DR lever, supplied with two 150mm floats and twin float connector.
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Reservoir Valve
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |