RESTRAINT
This restraining device with mounting hardware is installed where a gas connector is connected on gas cooking equipment to enhance safety and sanitation in commercial kitchens. The restraining device kit prevents transmission of the strain to the food service gas connector. ANSI Z21.69 standard requires that each gas connector used on equipment with caster-mounted or fixed legs is moved for cleaning or service repair and should also be installed with a restraining device, which limits strain on the connector.
Features
- installed with a gas connector to enhance safety and sanitation on gas cooking equipment
- For use with castered or fixed-leg appliances
- In accordance with ANSI Z223.1/NFPA 54
- Available in several lengths
- Includes hardware for mounting
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |