Safety Quik
This Safety Quik® quick-disconnect valve combination is designed specifically for the food service industry, meeting the safety and operational needs of commercial kitchens by doing the work of both a quick-disconnect and a valve. With Safety Quik, the gas connector cannot be disconnected until the gas valve is shut off, and cannot be opened until the gas connector is attached.
Features
- Prevents users from accidentally turning on the gas while the appliance is not connected to the supply line
- One handed quick-disconnect functionality for safety
- Also prevents the hose from being disconnected whenever the gas is flowing
- Includes Blue Hose™ with stainless steel braid construction and antimicrobial PVC coating
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |