Blue Hose Gas Connector KITCF

Moveable Gas Connector Kit with Safety Quik

Sales Channel: Foodservice

  • For use with moveable and caster-mounted equipment that is moved on a regular basis
  • Safety Quik prevents gas connector from being disconnected until integral valve is shut off
  • Includes internal shutoff that shuts off gas flow within temperature range of 250°F to 300°F
  • Push-to-connect design and brass body construction with an aluminum safety sleeve

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA