Blue Hose Gas Connector KITS EFV

Moveable Gas Connector Kit with EFV and Swivel MAX

Sales Channel: Foodservice

Blue Hose Gas Connector KITS EFV

Moveable Gas Connector Kit with EFV and Swivel MAX

Sales Channel: Foodservice

  • Excess flow valve technology (EFV) can provide an additional layer of protection from gas leaks, fires and explosions
  • For use with moveable and caster-mounted equipment that is moved on a regular basis
  • SnapFast disconnects the gas flow with a simple one-handed pull of the operating ring, and easily reconnects by pushing it back into the nipple end
  • SnapFast includes thermal shutoff design that automatically shuts off the gas when the internal temperature exceeds 350°F (177°C)

Share this Product



SpecHUB

Build Your Spec in Under 5 Minutes

Learn More