Blue Hose Food Truck Gas Connector BPFT

Gas Connector for Commercial Food Truck Cooking Equipment

Sales Channel: Foodservice

Blue Hose Food Truck Gas Connector BPFT

Gas Connector for Commercial Food Truck Cooking Equipment

Sales Channel: Foodservice

  • For use with food truck commercial kitchen equipment
  • Corrugated 304 stainless steel tubing is flexible, durable, and corrosion resistant
  • Antimicrobial PVC coating that inhibits growth of bacteria, mold and mildew, and features built in UV protection
  • Stress Guard® technology makes installation easier and dramatically reduces stress on the hose ends
  • Rated for temperatures as low as -10 degrees F (-23 degrees C)
  • Fulfills Requirement in IFC 2018 and IFC 2021 for Food Truck Gas Appliance Connections

Share this Product



SpecHUB

Build Your Spec in Under 5 Minutes

Learn More