Blue Hose Gas Connector BP
The Blue Hose(R) moveable grade gas connector is composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. The outside hose coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold, and mildew on the connector.
Features
- For use with moveable and caster-mounted equipment that is moved on a regular basis
- Stress Guard(R) technology makes installation easier and dramatically reduces stress on the hose ends
- Antimicrobial PVC coating inhibits growth of bacteria, mold, and mildew on the gas connector
- Corrugated 304 stainless steel tubing is flexible, durable, and corrosion resistant
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |