Blue Hose Gas Connector BPCFS

Moveable Gas Connector with Safety Quik and Swivel MAX

Sales Channel: Foodservice

Blue Hose Gas Connector BPCFS

Moveable Gas Connector with Safety Quik and Swivel MAX

Sales Channel: Foodservice

  • For use with moveable and caster-mounted equipment that is moved on a regular basis
  • Safety Quik prevents gas connector from being disconnected until integral valve is shut off
  • Includes internal shutoff that shuts off gas flow within temperature range of 250°F to 300°F
  • Push-to-connect design and brass body construction with an aluminum safety sleeve

Share this Product



SpecHUB

Build Your Spec in Under 5 Minutes

Learn More