Blue Hose Gas Connector BPQR

Moveable Gas Connector with SnapFast and Restraining Device

Sales Channel: Foodservice

  • For use with moveable and caster-mounted equipment that is moved on a regular basis
  • Disconnects the gas flow when you pull back the operating ring of the SnapFast coupler with just one hand
  • Reconnects easily when you push the SnapFast coupler into the nipple end
  • Includes thermal shutoff design that automatically shuts off the gas when the internal temperature exceeds 350°F (177°C)

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA