Blue Hose Gas Connector BPQS
The Blue Hose(R) moveable grade gas connector with SnapFast(R) quick disconnect makes disconnecting moveable equipment safe and easy. Swivel Max(R) adds a full 360° to increase the range of motion. Blue Hose is composed of a 304 stainless steel corrugated tube covered with a tight weave stainless steel braid. The outside hose coating is an antimicrobial PVC coating that inhibits growth of bacteria, mold, and mildew on the connector. This BYO assembly includes the connector, quick disconnect, swivel and elbow.
Features
- For use with moveable and caster-mounted equipment that is moved on a regular basis
- Disconnects the gas flow when you pull back the operating ring of the SnapFast coupler with just one hand
- Reconnects easily when you push the SnapFast coupler into the nipple end
- Includes thermal shutoff design that automatically shuts off the gas when the internal temperature exceeds 350°F (177°C)
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |