ETX
Non-Potable Water Expansion Tanks, Pipe Mount and Free Standing
Series ETX, ETSX Non-Potable Water Expansion Tanks are for use in commercial and residential closed loop hydronic heating system piping to control the thermal expansion of hot water and maintain system pressure below the relief setting of the relief valve. The pre-pressurized steel tank features a durable expansion membrane that prevents contact of the water with the air in the tank. This rugged diaphragm minimizes loss of the air change and ensures long and trouble-free life for the system. Model ETX mounts to supply piping and Model ETSX is free standing. Available in a variety of models and sizes. Maximum Pressure: 75psi (5.3 bar) for ETX and 100psi (6.9 bar) for ETSX.
Features
- For use in closed loop hydronic heating system piping
- Controls the thermal expansion of hot water and maintains system pressure
- Minimizes loss of the air change and ensures long and trouble-free life for the system
- Models mount to supply piping or are free standing
Literature
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |