Jump to Section
HPX
Boiler Trim-Out Packages
HPX
Boiler Trim-Out Packages
Features
- For use on closed loop hydronic heating systems
- An economic solution for buying boiler components
- Includes air separator, 1/8 in. and 1/2 in. service check valve, combination fill valve, backflow preventer and 1/8 in. float vent
- ETX series expansion tank
Jump to Section
Series HPX Boiler Trim-Out Packages are for use on commercial and residential closed loop hydronic heating systems. Packages include an air separator, a 1/8 in. and 1/2 in. service check valve, bronze combination fill valve and backflow preventer, 1/8 in. float vent and ETX series expansion tank.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HPX