IPF
Isolation Pump Flanges
Series IPF Isolation Pump Flanges are designed to isolate circulator pumps to facilitate circulator pump replacement or repairs. IPF's feature a brass body and flange with bottom loaded blowout proof stem, Buna-N stem O-ring seal, virgin PTFE seats and optional T-handle included. Pressure rated: 600psi (41.3 bar) WOG.
Literature
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |