Not Found

Reliable
Flow Control

Not Found

Accurate
Balancing

Not Found

Superior
Pump Protection

Not Found

High-Purity
Piping

Not Found

Smart & Connected
Solutions

Keep Your Operations Cool, Efficient & Uninterrupted.

Maintaining optimal temperatures is critical for keeping data centers running smoothly and efficiently 24/7/365. Traditional air cooling, cutting-edge liquid cooling or a hybrid approach all require a chilled water system with components that provide reliable performance under the most demanding conditions. Watts comprehensive portfolio of industrial valves & strainers and high-purity piping & valves plays a critical role in data center cooling systems, delivering precise control, superior efficiency, and protection from costly damage to pumps and sensitive equipment. Discover our solutions designed to optimize cooling systems and minimize downtime.

Download Process Cooling Brochure
Chilled Water
Systems
Evaporative
Cooling
Air
Cooling
Direct-to-Chip
Cooling
Immersion
Cooling
Cold Plate
Cooling

Hybrid Approach to Process Cooling





Schedule a Personalized Consultation for Your Data Center Project

Flow Control & Piping Products for Chilled Water, Air-Cooled, and Liquid-Cooled Systems

  iDROSET-CSD-075-0856701_top_1366x768

Balancing Valves

Maintains flow conditions so control valves function properly. Balancing wide temperature variations across server halls helps decrease energy needs and increase cost-efficiency.
Contact a Rep to Learn More
  G4000---M1-GO_1366x768

Ball Valves

Quarter-turn ball valves control the on-off flow of cooling water in data centers. Available in a range of sizes, materials and connection types.

Contact a Rep to Learn More
  M6718076-angler_1366x768

Butterfly Valves

Industrial-strength wafer and lug butterfly valves offered in a range of sizes, performance ratings, IP ratings, and actuation options.

Contact a Rep to Learn More
  greencheckvalve_1366x768

Check Valves

Used when liquid must pass in only one direction for safety purposes, preventing reverse flow. Available in a range of functional types, material construction, and sizes.

Contact a Rep to Learn More
Not Found

Electric Actuators for Butterfly Valves

Valpes quarter turn electric actuator with battery backup position recovery. Embedded system operates actuator up to defined position in case of power failure. Real-time monitoring & status.

Contact a Rep to Learn More
  ETA-120-240_1366x768

Expansion Tanks

Absorbs expansion forces and controls pressure in cooling systems. Excess water is contained in the heavy duty butyl bladder preventing tank corrosion and water logging issues.
Contact a Rep to Learn More
CSM-81 Product Image

Flow Measurement Valves

Accurately measures and balances flow on branch circuits. Positive shutoff eliminates need for a separate service valve.
Contact a Rep to Learn More
  405NRS_RW_1366x768

Gate Valve

Watts gate valves in multiple sizes and configurations are specialized for process cooling shutoff and distribution service.
Contact a Rep to Learn More
Orion Process Pipes and Fittings

High-Purity Pipe & Fittings

Orion® corrosion-resistant pure water piping systems assembled with thermal socket fusion ensures a hermetically sealed system to avoid leakage.
Contact a Rep to Learn More
  N223B-m1_1366x768

Pressure Reducing Valves

Designed to regulate flow of water to dead-end services when flow is intermittent and changes rapidly, and reduce pressure needs to the needs of supply plumbing fixtures.
Contact a Rep to Learn More
Product Image - IOT valve with flood sensor

Relief Valves

For higher capacity pressure protection with a range of 30-75PSI. Above drain seat prevents sediment from fouling valve. Non-mechanical seat-to-disc alignment will not stick.
Contact a Rep to Learn More
  758_M6703016_1366x768

Strainers

Protect piping system components from dirt, rust, and other damaging debris. Watts offers a wide variety of strainers, ensuring continued operation of data center cooling solutions.
Contact a Rep to Learn More
  1011-II-2.5x2.5_1366x768

Suction Diffusers

Labor Saving Solution Strain foreign particles, protect pump, and provide proper flow conditions. One unit acts as elbow, strainer, and entry pipe, reducing installation cost and joint leak paths.

Contact a Rep to Learn More
  TDV_angle_1366x768

Triple Duty Valves

Use on single, double, and vertical in-line pumps. Three functions: positive shutoff, silent check, and flow control. No need for hand-tight shutoff, check or flow control valves on pump.
Contact a Rep to Learn More
WL_PVDF_SF_TrueUnionBVlve_50_angle_750102-1366x768

True Union Ball Valves

Tested to 150 PSI at 73°F. Joined with Butt Fusion method. Available in PVDF or Polypropylene.
Contact a Rep to Learn More

Smart & Connected Solutions for Process Cooling Systems

Not Found

Differential Pressure Monitoring

NEW Technology Pre-installed pressure sensors on select strainers detect pressure drop when activated. Issues real-time alerts via your BMS, enabling proactive maintenance.
Contact a Rep to Learn More
Front facing photo of the product

Actuated Ball Valves

Leak Defense® helps avoid water-related system interruptions such as clogs, overflows or water leaks. Issues real-time alerts via your BMS. Ideal for subflooring cooling systems.
Contact a Rep to Learn More
  TDG_trident_600x600_1366x768

Wireless Water Leak Detection

Trident™ uses sensor cables to detect the presence of water/dielectric fluids around larger process and mechanical equipment. Issues audible alarm. Pair with BMS to receive alerts.
Contact a Rep to Learn More

Other Critical Water Management Solutions for Data Centers

Industry Insights, Tools & Educational/Training Resources

Not Found

The Sustainable Data Center

Download White Paper
Not Found

Sustainable Products for Data Centers

Download Flyer
Not Found

Planning, Design & Spec Tools

View All
Man sitting on a couch in his home completing watts online training on his laptop

Webinars and eLearning

Tell Me More
Not Found

Process Cooling Brochure

Download Brochure
Not Found

Data Center Brochure

Download Brochure

Ready to Get Started? Talk with an Expert!



Tell us about your project and one of our local data center experts will contact you.