Compare tekmar Multi-Staging Controls
Improve efficiency with staging control.
tekmar Multi-Staging controls coordinate heat source operation to better match the load, lowering energy costs and facilitating redundancy.
System Requirements |
|||||
On/Off Boilers Maximum Number of each type |
1 Stage |
2 | 4 | 16 | |
2 Stage |
- | 2 | 8 | ||
3 Stage |
1 |
- | 1 | 5 | |
4 Stage |
1 |
- | 1 | 4 | |
Modulating Boilers Maximum Number of each type |
Burner Firing Rate |
- | 4 | 16 | |
Target Temperature |
- | 4 | 16 | ||
Mixed Boiler Plant Control Combine condensing & non-condensing boiler groups |
● |
- | ● |
● |
|
DHW Through Valves (V) or Pumps (P) Indirect domestic hot water (IDHW) operation |
P |
P | P | P | |
Stand-by Pump Operation Automatic back-up pump start to improve system reliability |
● |
- |
● |
● |
|
Setpoint Operation Hot water for hot-tubs, pools & snowmelt |
● |
- |
● |
● |
|
Dedicated DHW Operation Hot water for dedicated domestic hot water (DDHW) tank |
● |
● |
● |
● |
|
BACnet® & Modbus® Communication Remote monitoring & adjustment capability with BAS |
● |
- | - | - | |
Modbus® Communication to boiler |
● |
- |
● |
● |
|
Accept EMS 0-10 V (dc) Connect to tekmarNet® / EMS systems |
● |
● |
● |
● |
|
Watts® Onsite mobile app Remote monitoring and notifications using Watts Onsite desktop and mobile app ® / EMS systems |
- |
● |
● |
● |
|
Features & Benefits |
|||||
Outdoor Temperature Reset Adjust water temperature based on outdoor temperature for energy savings |
● |
● |
● |
● |
|
Warm Weather Shut Down Shut down heating systems in warmer weather |
● |
● |
● |
● |
|
Automatic Differential Manage boiler run times automatically to reduce cycling |
● |
● |
● |
● |
|
Indirect DHW Priority Suspends space heating to focus on indirect domestic hot water (IDHW) |
● |
● |
● |
● |
|
Equal Run Time Rotation Boilers run equal amounts of time & receive equal wear |
● |
● |
● |
● |
|
Pump Exercising Briefly run pumps to prevent seizing |
● |
- |
● |
● |
|
Pump Post Purge Run pumps to flush residual heat energy from the boiler |
● |
- |
● |
● |
|
Primary Pump Rotation Pumps run equal amounts of time & receive equal wear |
● |
- | - | - | |
Fixed Lead Option Run high efficiency boilers first to maximize energy savings |
● |
- |
● |
● |
|
Fixed Last Option Run inefficient boilers last to improve overall plant efficiency |
● |
- |
● |
● |
|
tekmarNet® Communication - 2 or 4 Wire Network communication provides greater functionality |
4 |
- | 4 | 4 | |
tekmarNet® Communication - Number of Boiler Buses Up to 24 tekmarNet® devices can be connected per bus |
4 |
- | 1 | 1 | |
Remote tekmarNet® Monitoring Access tekmarNet® systems via the internet with a Gateway 486 |
● |
- | ● | - | |
Built-in Setback Simple, programmable schedule for greater energy savings |
● |
● |
● |
● |
|
DHW Recirculation Pump Conserve energy by running pump on a schedule Recirc. |
Recirc or C.A. |
● |
● |
● |
|
Combustion Air Damper Output Close damper when system is off & open before operation |
● |
● |
● |
||
Alert Output Provide notification of error & warning events |
● |
● |
● |
● |
|
Energy, Flow & Pressure Monitoring Provide advanced system monitoring |
● |
●**** |
●**** |
●**** |
|
Boiler Outlet & Vent Temperature Monitoring & Limiting Provide advanced monitoring & limiting to improve overall plant reliability |
● |
- | - | - | |
Flow Proof Proof of flow to enable backup primary pump or trigger failure notification |
● |
- | - | - | |
Combustion Air Proof Proof of combustion air before allowing boiler plant operation |
● |
- | - | - |
**** Pressure Monitoring only.