Flow Solutions for EV Battery Production

From pre-treatment of supplied water to utility feed water, Mueller Steam Specialty industrial-strength Valves and Strainers control the flow, provide isolation, and protect vital system equipment. Orion® non-corrosive, thermoplastic pipe, fittings & valves are ideal for transporting and controlling pre-process water used in primary loops (demineralized water) and reverse osmosis, filtration & storage lines.

SpecHUB

Build Your Spec in Under 5 Minutes

Learn More

Flow Control & Isolation of Supplied Water

B6400-LL-1366x768

Ball Valves

Quarter-turn valves used in industrial applications to control the on-off flow of liquids and gases. Available in a range of sizes, materials, and connection types.

View All Products
SC_Butterfly-Valves--1366x768

Butterfly Valves

Designed for a variety of general applications for controlling liquids, gases, and slurries. Wafer and lug butterfly ductile iron valves available in a range of sizes, performance ratings and actuation options.

View All Products
  greencheckvalve_1366x768

Check Valves

Used in applications where liquid must pass in only one direction for safety purposes and to prevent reverse flow. Available in a range of functionality, material construction, and sizes.

View All Products
186SS-3in-1366x768

Basket Strainers

Mechanically remove solids from flowing steam, gases or liquid piping systems with the use of a perforated or wire mesh straining screen, and are used to protect equipment.

View All Products
691MF_8in-1366x768

Duplex Strainers

Used in fluid handling systems where the flow cannot be shut down for basket cleaning, including cooling water, condensers, compressors, fire lines, chemical process systems and pump suction service.

View All Products
  758_M6703016_1366x768

Wye Strainers

Watts strainers protect piping system components from dirt, rust, and other damaging debris. Watts offers a wide variety of strainers, ensuring continued operation of data center cooling solutions.

View All Products

Thermoplastic Pipe & Fittings for Pre-Process Water

SC_WHITELINE-PVDF-1366x768

Whiteline™ PVDF

Molded from Polyvinylidene fluoride, it does not contain plasticizers, pigments or other additives that could potentially contaminate the liquids being transported. Its chemical and impact resistant properties make it ideal for severe environments.

View All Products
SC_WHITELINE-PPI-1366x768

Whiteline™ PPI

Manufactured from pure unpigmented virgin Type I homopolymer polypropylene, making it ideal for transporting deionized, distilled water or other liquids where a high degree of purity is required.

View All Products
SC_STANDARDLINE-PPII-1366x768

Standardline™ PPII

Manufactured from virgin Type II copolymer polypropylene for high-performing and cost competitive systems. Socket fusion joining provides strong, durable, and hermetically-sealed joints in high-purity piping systems.

View All Products

Flow Control & Isolation of Pre-Process Water

SC_Zero-Static-Valve-1366x768

Zero Static Valves

Divert fluids for Ultrapure Water (UPW) or chemical process systems. Joined with Butt Fusion method. PVDF.

Contact Us to Configure Your System
WL_PVDF_SF_DiphrgmVlve_50_angle_750101-1366x768

Diaphragm Valves

Tested to 150 PSI at 73°F. Joined with Butt Fusion method. PVDF, PP.

Contact Us to Configure Your System
WL_PVDF_SF_TrueUnionBVlve_50_angle_750102-1366x768

True Union Ball Valves

Tested to 150 PSI at 73°F. Joined with Butt Fusion method. PVDF, PP.

Contact Us to Configure Your System
WL_PP_SF_NeedleVlv_50_740124_-366x768

Needle Valves

Used in applications where liquid must pass in only one direction for safety purposes and to prevent reverse flow. Available in a range of functionality, material construction, and sizes.

Contact Us to Configure Your System
SC_Gauge-Guards-1366x768

Gauge Guards

Heavy duty instrument isolator. Available with or without pressure or vacuum gauges. PVDF, PP. Ultrapure, zero deadleg instrument isolator with spigot connections.

Contact Us to Configure Your System
SC_Ultra-Pure-Pressure-Regulators-1366x768

Ultra Pure Pressure Regulators

PVDF body. Models offer highest flow performance in ultra-pure valve with 10-125 PSI, non-shutoff design with 5-100 PSI, and shutoff design with 5-100 PSI.

Contact Us to Configure Your System

Intelligent Monitoring

Smart & Connected Strainers
Differential Pressure Monitoring

Differential pressure monitoring now available on Mueller duplex & wye strainers to detect when maintenance is needed to prevent downtime at your manufacturing plant. Maintain consistent flow and efficient system performance. Proactively perform strainer maintenance. Protect costly equipment from damage. Receive alerts via a wired or cellular connection with Syncta, the mobile app from Watts or your BAS/BMS.

Learn More
SC_Leak-Defense-System-Valve-1366x768

Leak Defense System Valve
Wired and Wireless Water Leak Detection

The actuated ball valve is installed on the main water line and downstream of the primary shut-off valve, pressure regulator, irrigation line and fire sprinkler line. Ideal for subflooring areas. Receive alerts. Easily integrates to your BAS/BMS or through our mobile app, Leak Defense System.

Learn More

Quick Links

Ready to Get Started? Talk with an Expert!



Tell us about your project and one of our local battery plant experts will contact you.